TX-FH Cable
Danfoss TX-FH cables are a thick floor heating solution. Thick cables have a larger diameter than the Danfoss LX Floor Heating cables, allowing them to be lower in COST, higher in HEAT OUTPUT, and more DURABLE. They are installed in mud beds below the flooring materials and are most often used in new construction where overall material cost is a primary concern.