
Heating Cables, EChotwatt, 12W/m@70°C, 305 m, Supply voltage [V] AC: 230
088L1364
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Domestic hot water
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EChotwatt
Recommended replacement: 088L1702
Product specifications
Characteristic | Value |
|---|---|
| Application | Domestic hot water |
| Approval | VDECE |
| Approval standard | DIN 0254: 1994-06 |
| Bending diameter [mm] [Min] | 50 mm |
| Cable height [mm] | 5.8 mm |
| Cable length [m] | 305.000 m |
| Cable on drum | Yes |
| Cable output [W/m@°C] | 12W/m@70°C |
| Cable screen | Tinned copper braid |
| Cable type | Twin conductor |
| Cable width [mm] | 11.80 mm |
| CE mark | Yes |
| Certification company | VDE |
| China RoHS compliance | Out of scope |
| Cold lead | No |
| Conductor insulation | Self-limiting matrix |
| Contains batteries | No |
| Cut to length | No |
| Description | EChotwatt 70 Red 305m drum |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filler material | TPE |
Characteristic | Value |
|---|---|
| Flame retardant | Yes |
| Heating principle | Self-limiting |
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Material Description | EChotwatt 70 Red 305m Drum |
| Non operating temperature [°C] [Max] | 100 °C |
| Operating temperature [°C] [max] | 80 °C |
| Outer sheath | TPE |
| Outer sheath colour | Red |
| Package depth [mm] | 380 mm |
| Package height [mm] | 320 mm |
| Package width [mm] | 380 mm |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | EChotwatt |
| Product version | Drum |
| Screen braided coverage [%] [Min] | 70 % |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
| UNSPSC CODE | 26121601 |
| UV Protected | No |
| Warranty [Year] | 5 |
| Warranty type | 5-year product warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.127 Kilogram |
| Net weight | 0.116 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.156 Liter |
| EAN/UPC | 5703466114384 |