
Heating Cables, EChotwatt, 12W/m@70°C, 305 m, Supply voltage [V] AC: 230
088L1702
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Domestic hot water
Product specifications
Characteristic | Value |
|---|---|
| Application | Domestic hot water |
| Approval | VDECE |
| Approval standard | DIN 0254: 1994-06 |
| Bending diameter [mm] [Min] | 50 mm |
| Cable height [mm] | 5.8 mm |
| Cable length [m] | 305.000 m |
| Cable on drum | Yes |
| Cable output [W/m@°C] | 12W/m@70°C |
| Cable screen | Tinned copper braid |
| Cable type | Twin conductor |
| Cable width [mm] | 11.80 mm |
| CE mark | Yes |
| Certification company | VDE |
| Cold lead | No |
| Conductor insulation | Self-limiting matrix |
| Contains batteries | No |
| Cut to length | No |
| Description | EChotwatt 70 Red 305m Drum |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| Filler material | TPE |
| Flame retardant | Yes |
| Heating principle | Self-limiting |
Characteristic | Value |
|---|---|
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Material Description | EChotwatt 70 Red 305m Drum |
| Non operating temperature [°C] [Max] | 100 °C |
| Operating temperature [°C] [max] | 80 °C |
| Outer sheath | TPE |
| Outer sheath colour | Red |
| Package depth [mm] | 380 mm |
| Package height [mm] | 320 mm |
| Package width [mm] | 380 mm |
| Product group | Heating Cables |
| Product line | Electric Heating |
| Product Type | EChotwatt |
| Product version | Drum |
| REACH Candidate List substances | No |
| Screen braided coverage [%] [Min] | 70 % |
| Supply voltage [V] AC | 230 V |
| UL mark | Out of scope |
| UNSPSC CODE | 26121601 |
| UV Protected | No |
| Warranty [Year] | 5 |
| Warranty type | 5-year product warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 125 Gram |
| Net weight | 125 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466251720 |