Butterfly valves, VFY-LG, PN 16, DN 200, Worm Gear, Lug
065B8436
065B8436
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Lug |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 200 mm |
| EU RoHS compliance | Out of scope |
| Kvs values [m³/h] | 2500.00 m³/h |
| Label product | Yes |
| Material Description | VFY-LG PN16 DN200 DI/EP/EPDM |
| Media temperature [°C] [Max] | 120 °C |
| Operation type | Worm Gear |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Pressure class | PN 16 |
| Pressure nominal [bar] | 16 bar |
| Product group | Butterfly valves |
| Product line | District Energy Controls |
| Product Type | VFY-LG |
| Quantity per packing format | 2 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Valve disc material | Ductile iron EN GJS 400-15 (DIN GGG 40) with Polyamid coating |
| Valve size | DN 200 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 17.88 Kilogram |
| Net weight | 17 Kilogram |
| Volume | 29.845 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428553575 |
| Proposition 65 | Cancer and Reproductive Harm |