Butterfly valves, VFY-LG, PN 16, DN 200, Worm Gear, Lug
065B7406
VFY-LG PN16 DN200 DI/SS/EPDM
065B7406
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Lug |
| Contains batteries | No |
| Description | VFY-LG PN16 DN200 DI/SS/EPDM |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 200 mm |
| Diameter [mm] [Max] | 200 mm |
| EU RoHS compliance | Out of scope |
| Function | On/off |
| Kvs values [m³/h] | 2500.00 m³/h |
| Material Description | VFY-LG PN16 DN200 DI/SS/EPDM |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Max] | 130 °C |
| Operating torque [Nm] | 115 N-m |
| Operation type | Worm Gear |
| Pressure class | PN 16 |
| Pressure nominal [bar] | 16 bar |
| Product group | Butterfly valves |
| Product line | District Energy Controls |
| Product Type | VFY-LG |
| Valve disc material | Stainless steel |
| Valve size | DN 200 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 22.3 Kilogram |
| Net weight | 22.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 21.78 Liter |
| EAN/UPC | 5702428953092 |