Danfoss logo
Anti-Drip Spray Nozzles HX-AD-product-category

Anti-Drip Spray Nozzles HX-AD

Many nozzles are satisfactory for spraying liquids, but for a water spray ask for the Danfoss Type HX nozzle. Our exclusive design produces a precisely controlled flow rate and spray angle. The Type HX nozzles were originally designed to make extra fine atomization and precise control of flow rates wherever required. Minimum operating pressure is 5 bar, but increasingly finer droplets result from higher operating pressure. The HX nozzle emits a finely atomized spray mist suitable for nearly all humidifying, light wetting, and evaporative cooling application. With our technology we can achieve humidification and cooling without wetting.