BFM
BFM pumps are specially designed for mobile heating applications up to 24 l/h. The size and weight of the pump make it particularly suitable where space is restricted. All components are designed to provide a long service life with constantly high effciency and durability.
Features and benefits
- Light oil, kerosene and biofuel blends hereof
- 2 pipe operation
- 1-stage
- Built-in pressure regulator
- Solenoid valve cut-off
- Shaft with Ø6 mm & Ø8 mm
- Bio compatible pressure and solenoid valve (Bio100 - version)
Putting 75+ years’ experience to work to design a long-lasting, high-quality pump for the mobile heating market
The new Burner Fuel Mobile (BFM) pump is specifically designed for mobile heating applications up to 24 l/h. The pump’s compact size and light weight make it the perfect choice for applications where space is limited, such as in:
- High pressure cleaners
- Open air heaters
- Car, truck and bus heaters
Utilizing our 75 years of pump experience, our new customized BFM pumps provide a long service life with consistent high efficiency and reliability.
Supporting the energy transition
Introducing the Burner Fuel Mobile pump: redefining mobile heating
Oil pump for mobile heating – Meet the biofuel-ready Danfoss BFM