LD / LDS
Danfoss LD/LDS sensors are used to detect
the flame in yellow flame oil burners. They are
designed for use with Danfoss units of the OBC
80 and BHO 70 series.
LD/LDS sensors meet the requirements of the
EN 298:2012 standard, as well as those of the
RoHS and WEEE Directives.