Danfoss logo
UV-product-category

UV

Danfoss UV sensors are used to detect the flame in blue flame oil burners. They are intended for use together with Danfoss controls in the OBC 80 and BHO 70 series. The UV sensors meet the requirements of the EN230:2005 standard and also meets the requirements of the RoHS and WEEE Directives.