Danfoss logo
LD / LDS-product-category

LD / LDS

Danfoss LD/LDS sensors are used to detect the flame in yellow flame oil burners. They are designed for use with Danfoss units of the OBC 80 and BHO 70 series. LD/LDS sensors meet the requirements of the EN 298:2012 standard, as well as those of the RoHS and WEEE Directives.