Danfoss logo
OD-H nozzle, strainer

Oil Nozzles, OD H, 2 gal/h, 7.42 kg/h, 60 °, Hollow

030H6882

2.00GAL 60H OD - 50 PCS. BLISTER
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: OD B / OD H / OD S

Recommended replacement: 030H6132

Product specifications

Characteristic
Value
Capacity [kg/h]7.42 kg/h
Capacity [l/h]0.00 L/h
Capacity [USgal/h]2.00 gal/h
CE markNo
CENNo
China RoHS complianceYes
Contains batteriesNo
Description2.00GAL 60H OD - 50 PCS. BLISTER
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)
Filter grade [µm]140
Filter typeMonel strainer
LE anti-drip valveNo
Material DescriptionNozzle 2.00 gph 60° H OD Blister
Characteristic
Value
Packing formatIndustrial pack
Product groupOil Nozzles
Product lineBurner Components
Product TypeOD H
Quantity per packing format50 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reference point7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no.6725389d-11e0-40d3-bb67-825b8ae390a8
SCIP dossier product name30 H F OEM - Nozzle 0.65-5.00 gph
ShapeConical
Specification point10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°]60 °
Spray patternHollow
spray pattern markingH
UL markNo

General specifications

Characteristic
Value
Gross weight0.032 Kilogram
Net weight0.031 Kilogram
Volume0.023 Liter
Characteristic
Value
EAN/UPC5702425062308
Proposition 65Cancer and Reproductive Harm