Danfoss logo
OD 030F6916

Oil Nozzles, OD S, 0.35 gal/h, 1.35 kg/h, 80 °, Solid

030F8853

0.35 GAL 80° S OD - 50 PCS. BLISTER
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: OD B / OD H / OD S

Recommended replacement: 030F8103

Product specifications

Characteristic
Value
ApprovalCE
Capacity [kg/h]1.35 kg/h
Capacity [KW]0.0 kW
Capacity [l/h]0.00 L/h
Capacity [USgal/h]0.35 gal/h
CE markYes
China RoHS complianceYes
Contains batteriesNo
Description0.35 GAL 80° S OD - 50 PCS. BLISTER
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)
Filter grade [µm]45
Filter typeSinter
LE anti-drip valveNo
Material DescriptionDel Nozzle 0.35 GPH 80° S OD Blister
Characteristic
Value
Material typeBrass
Packing formatIndustrial pack
Product groupOil Nozzles
Product lineBurner Components
Product TypeOD S
Quantity per packing format50 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reference point7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no.28e6ee88-87e8-4899-8be6-9efe56f29e2e
SCIP dossier product nameOD Nozzle (1)
ShapeConical
Specification point10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°]80 °
Spray patternSolid
spray pattern markingS
UL markNo

General specifications

Characteristic
Value
Gross weight0.033 Kilogram
Net weight0.032 Kilogram
Volume0.023 Liter
Characteristic
Value
EAN/UPC5702425243356
Proposition 65Cancer and Reproductive Harm