Danfoss logo
OD China nozzle sinter

Oil Nozzles, OD S, 0.55 gal/h, 2.11 kg/h, 80 °, Solid

030F8610

0.55GAL 80S CHINA
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: OD B / OD H / OD S

Product specifications

Characteristic
Value
Capacity [kg/h]2.11 kg/h
Capacity [kW]0.0 kW
Capacity [l/h]0.00 L/h
Capacity [USgal/h]0.55 gal/h
CE markNo
CENNo
China RoHS complianceYes
Contains batteriesNo
Description0.55GAL 80S CHINA
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)
Filter grade [µm]75
Filter typeSinter
LE anti-drip valveNo
Material DescriptionNozzle 0.55 gph 80° S China
Characteristic
Value
Material typeBrass
Packing formatIndustrial pack
Product groupOil Nozzles
Product lineBurner Components
Product TypeOD S
Quantity per packing format10 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reference point7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no.c3d7526f-b5d6-4788-b1ed-09e0d8994c30
SCIP dossier product name30 H F - Nozzle 0.00-6.00 gph
ShapeConical
Specification point10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°]80 °
Spray patternSolid
spray pattern markingS
UL markNo

General specifications

Characteristic
Value
Gross weight0.035 Kilogram
Net weight0.034 Kilogram
Volume0.024 Liter
Characteristic
Value
EAN/UPC5702425059551
Proposition 65Cancer and Reproductive Harm