
Oil Nozzles, OD S, 13 gal/h, 52.1 kg/h, 60 °, Solid
030F6666
13.00GAL 60S CHINA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: OD B / OD H / OD S
Product specifications
Characteristic | Value |
|---|---|
| Capacity [kg/h] | 52.10 kg/h |
| Capacity [kW] | 0.0 kW |
| Capacity [l/h] | 0.00 L/h |
| Capacity [USgal/h] | 13.00 gal/h |
| CE mark | Out of scope |
| CEN | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | 13.00GAL 60S CHINA |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(a)-I6(c) |
| Filter type | None |
| LE anti-drip valve | No |
| Material Description | Del - Nozzle 13.00 gph 60° S China ** |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Oil Nozzles |
| Product line | Burner Components |
| Product Type | OD S |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
| SCIP dossier no. | 1e43275f-62dd-46a2-b004-1f531f72447c |
| SCIP dossier product name | OD - Nozzle - 6.00-22.00 gph |
| Shape | Conical |
| Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
| Spray angle [°] | 60 ° |
| Spray pattern | Solid |
| spray pattern marking | S |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.027 Kilogram |
| Net weight | 0.026 Kilogram |
| Volume | 0.025 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425059452 |
| Proposition 65 | Cancer and Reproductive Harm |