Oil Nozzles, OD S, 1.75 gal/h, 6.55 kg/h, 45 °, Solid
030F4880
1.75GAL 45S CEN - 50 PCS. BLISTER
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: OD B / OD H / OD S
Recommended replacement: 030F4930
Product specifications
Characteristic | Value |
---|---|
Approval | CE |
Capacity [kg/h] | 6.55 kg/h |
Capacity [l/h] | 0.00 L/h |
Capacity [USgal/h] | 1.75 gal/h |
CE evaluated | Yes |
CEN | Yes |
China RoHS compliance | Out of scope |
Description | 1.75GAL 45S CEN - 50 PCS. BLISTER |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a)6(a)-I6(c) |
Filter grade [µm] | 75 |
Filter type | Sinter |
In scope of WEEE and contain batteries | No |
LE anti-drip valve | No |
Material Description | Del Nozzle 1.75 gph 45° S CEN Blister |
Packing format | Industrial pack |
Characteristic | Value |
---|---|
Product group | Oil Nozzles |
Product line | Burner Components |
Product Type | OD S |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
SCIP dossier no. | 6725389d-11e0-40d3-bb67-825b8ae390a8 |
SCIP dossier product name | 30 H F OEM - Nozzle 0.65-5.00 gph |
Shape | Conical |
Specification point | 10 bar, 3.4 cSt, 840 kg/m³ |
Spray angle [°] | 45 ° |
Spray pattern | Solid |
spray pattern marking | S |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 1218 |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.031 Kilogram |
Net weight | 0.03 Kilogram |
Volume | 0.023 Liter |
Characteristic | Value |
---|---|
EAN | 5702425054723 |
Proposition 65 | Cancer and Reproductive Harm |