KH
Oil nozzles type KH are designed for domestic high-pressure oil burners on the Japaneese market operating with kero[1]sene. They are available with spray angle 60°, spray pattern H and sizes from 0.4 to 1.75 USgal/h. The nozzles are equipped with sintered bronze filters,