KH
Oil nozzles type KH are designed for domestic high-pressure oil burners on the japaneese market operating with kerosene. They are available with spray angle 60°, spray pattern H and sizes from 0.4 to 1.75 USgal/h. The nozzles are equipped with sintered bronze filters,
Features and benefits
- Kerosene
- 100% test of capacity and performance