Danfoss logo
HR/SR-product-category

HR/SR

Oil nozzles types HR and SR are designed for domestic high-pressure oil burners where round-shaped nozzle head are requested. They are available with 3 different spray angles and sizes from 0.3 to 1.00 USgal/h. HR and SR nozzles are equipped with sintered bronze filter and have the same performances as the corresponding sizes of OD-nozzles.

Features and benefits

  • Light and heavy oil
  • EN nozzles from 1.46 to 3.72 kg/h
  • Standard nozzles 0.30 and 0.35 USgal/h
  • 100% test of capacity and performance in accordance with EN