HFD/HD and SFD/SD
Oil nozzles types HFD/HD and SFD/SD are designed for domestic and commercial high pressure oil burners operating with light or heavy fuel. The steel nozzles are available with hollow or solid spray pattern in 3 different spray angles with capacities from 0.3 to 2.50 USgal/h. The types HFD and SFD have two sintered bronze filters while the types HD and SD only have one filter of sintered bronze or monel mesh.