Oil burner controls
Products shown: 1
Electronic Oil Burner Control OBC 81A.12
The microprocessor based control OBC 80 series offers stable and precise timings independent of variations in supply voltage and ambient temperature. The control is undervoltage protected. In case of undervoltage the control will prevent the burner from starting and simultaneously show a flash code. Besides this, up to five other fault types can be read out as flash codes when the control is in lockout. The design complies with the requirements of the RoHS and WEEE directive.