Standard Reduced Bore Ball Valves*
Products shown: 9
BaBV
Danfoss balancing ball valves BaBV have been specially designed for District heating applications. This specification includes high working temperature (150 °C) and high pressures (PN 25). BaBV belong to steel ball valves with fully welded body. Perfect combination of balancing and shut-off function secures: • Clear and precise balancing: In order to make the commissioning process easier BaBV has a special handle with clear positioning visualization. Independent Balancing and Shut-off function secure that balancing pre-setting is not affected during shut-off. • Perfect Shut-off function: Optimal tightness (Leakage Class rate A) and long life time are secured with design and material selection in ball seal (carbon reinforced PTFE) and stem seal (EPDM). • the valves are maintainance free.
JIP-G-FF, RB
Danfoss Standard JIP™ ball valves is a range of reduced bore shut off valves developed for District Heating and District Cooling networks, with circulating medium. It is a range of steel ball valves with fully welded body. The valve design makes them ideal for building installation due to energy saving with optimum flow design valves have highest kv on the market and consequently lowest pump energy costs. Long lifetime and optimal tightness due to design and material selection in ball seal (carbon reinforced PTFE) and stem seal (graphite) is also advantage.The valves are also maintenance free, besides the shut off valves in the core distribution network Danfoss offers a range of supplementary valves, e.g. hot tap valves, branching valves, twin valves and draining valves.
JIP-G-WW
Danfoss Standard JIP™ ball valves is a range of reduced bore shut off valves developed for District Heating and District Cooling networks, with circulating medium. It is a range of steel ball valves with fully welded body. The valve design makes them ideal for building installation due to energy saving with optimum flow design valves have highest kv on the market and consequently lowest pump energy costs. Long lifetime and optimal tightness due to design and material selection in ball seal (carbon reinforced PTFE) and stem seal (graphite) is also advantage.The valves are also maintenance free, besides the shut off valves in the core distribution network Danfoss offers a range of supplementary valves, e.g. hot tap valves, branching valves, twin valves and draining valves.
Standard JIP™ ball valves (JIP-CC, JIP-FF, JIP-FW, JIP-IC, JIP-II, JIP- IW, JIP-WW)*
Danfoss Standard JIP™ ball valves is a range of reduced bore shut off valves developed for District Heating and District Cooling networks, with circulating medium. It is a range of steel ball valves with fully welded body. The valve design makes them ideal for building installation due to energy saving with optimum flow design valves have highest kv on the market and consequently lowest pump energy costs. Long lifetime and optimal tightness due to design and material selection in ball seal (carbon reinforced PTFE) and stem seal (graphite) is also advantage.The valves are also maintenance free, besides the shut off valves in the core distribution network Danfoss offers a range of supplementary valves, e.g. hot tap valves, branching valves, twin valves and draining valves.