Danfoss logo

Product types shown: 2

  • Full bore JIP™ ball valves (JIP-FF, JIP-FW, JIP-WW) category image

    Full bore JIP™ ball valves (JIP-FF, JIP-FW, JIP-WW)

    Danfoss JIP™ full bore ball valves are shut off valves developed for District Heating and District Cooling networks, with circulating medium. It is a range of steel ball valves with fully welded body. The valve design makes them ideal for building installation due to energy saving as with optimum flow design valves have highest kv on the market and consequently lowest pump energy costs. One of benefit is also long lifetime and optimal tightness due to design and material selection in ball seal (carbon reinforced PTFE) and stem seal (graphite). The valves are maintenance free, besides the shut off valves in the core distribution network Danfoss offers a range of supplementary valves, e.g. hot tap valves, branching valves, house insertions and twin valves.

  • Full bore JIP™ ball valves (JIP-FF, JIP-WW) with electric actuator category image

    Full bore JIP™ ball valves (JIP-FF, JIP-WW) with electric actuator

    Danfoss JIP™ full bore ball valves are shut off valves developed for District Heating and District Cooling networks, with circulating medium.

    Valves are driven by the AUMA Norm electric actuators. Actuators are factory assembled to the valves, adjusted and tested.

    Main data valves:

    • DN 50-400
    • kVS = 395-37500 m3/h
    • PN 16 / 25 / 40*
    • Leakage rate A (according to EN12266-1) - both directions
    • Temperature: 0 ... 180 °C
    • Medium: Circulation water / glycolic water up to 50 %
    • Min. storage and transport temperature: −40 °C

    Main data electric actuators:
    • AUMA Norm Type
    • 2 limit switches - opening/closing
    • 2 torque switches - opening/closing
    • Heater
    • Blinker switch for operating phase
    • Manual operation with hand wheel
    • Thermo switch
    • Nominal voltage: 3 × 400 VAC, 50Hz
    • Grade of enclosure: IP 68
    • Wiring diagram: TPA 00R1AA-000

    Approvals and norms:
    • 100 % final inspection. Leak and shell test as well as dimension and functionality test is performed on each and every valve according to applicable standard (EN 12266 part 1 P10-P11-P12 & part 2 F20).
    • PED Directive 2014/68/EU Modul H1
    • Danfoss A/S is certified according to ISO 9001, ISO 14001 and ISO45001