BJ / BX / BT / BU
BJ and BX are a series of coils with UL approval.The coils are designed to be used with Danfosselectric expansion and solenoid valves.BT and BU are dual-voltage versions with ULapproval, designed to be used with Danfoss solenoid valves.
Features and benefits
- High reliability and long lifetime
- Easy mounting and dismounting
- UL approved coil range
- Covering standard voltage and frequency
- Two electrical connection versions