Danfoss logo
CCMT-product-category

CCMT

The CCMT is an electrically operated valve designed specifically for operation in CO2 systems.
The CCMT valve concept is designed to fulfill global refrigeration requirements.
The valve is capable of functioning either as an expansion valve, as a pressure regulator for the gascooler or as a gas bypass valve with back pressure regulation in transcritical or subcritical applications.

Features and benefits

  • Designed for CO2 systems with maximum working pressure of 140 bar / 2030 psig
  • Applicable to R744 (CO2) and the CCMT is compatible with the oil types PAG, POE and PVE
  • Regulating cone ensures optimum regulating accuracy, particularly at part load
  • Patented cone and balance design
  • The PEEK seat provides excellent valve tightness and robustness
  • Combined butt weld and solder connections
  • Top part with built-in strainer / filter
  • MOPD up to 90 bar / 1305 psi and Low weight and compact design
  • CCMT 16 – CCMT 42 are available with or without integrated pressure transmitter and easy to service and insert easily taken out by removing top part
  • Standard M12 connector for simple and flexible connection to the motor driver and for manual operation and service of the CCMT an AST-g service driver is available