Danfoss logo
CCMT Light-product-category

CCMT Light

The CCMT Light is an electrically operated valve designed specifically for operation in CO2 systems.
The CCMT Light valve concept is designed to fulfill global refrigeration requirements.
The valve is capable of functioning either as a pressure regulator for the gascooler or as a gas bypass valve with back-pressure regulation in transcritical applications.

Features and benefits

  • Designed for CO2 systems with maximum working pressure of 140 bar / 2030 psig with steel connections and also with maximum working pressure of 130 bar / 1885 psig (120 bar / 1740 psig for UL approval) with Bi-metal connection
  • The CCMT Light is compatible with oil types PAG and POE
  • All-in-one function module ensures optimum regulating accuracy, particularly at part load
  • Patented cone and balance design
  • The PTFE (TFM) seat provides excellent valve tightness
  • Steel connections with combined butt weld, sleeve welding and brazing
  • Unique bi-metal solder connections requiring small amount of heat
  • MOPD up to 90 bar / 1305 psi. Integrated M12 male connector for simple and flexible connection to the motor driver
  • Low weight and compact design also it is easy to service from the top by removing a single function module insert
  • For manual operation and service of the CCMT an AST-g service driver is available