Danfoss logo
Shut-off valve STC 25, straightway, with cap

Shut-off valve, STC 50

148B4676

Inlet connection type: Butt weld, Inlet connection size [in]: 2 in, Outlet connection type: Butt weld, Outlet connection size [in]: 2 in

Product specifications

Characteristic
Value
ApprovalLLC CDC TYSK
China RoHS complianceYes
China RoHS exemption clauseNo
Colour PaintGray
Connection standardGB/T 17395
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EquipmentCap
EU RoHS complianceYes
EU RoHS exemption clauseNo
Inlet connection size [in]2 in
Inlet connection size [mm]50.00 mm
Inlet connection typeButt weld
Material DescriptionSTC 50 M STR Stop Valve Cap PS25
Max. Working Pressure [bar]25.0 bar
Max. Working Pressure [psig]365 psig
Characteristic
Value
Outlet connection size [in]2 in
Outlet connection size [mm]50.0 mm
Outlet connection typeButt weld
Packing formatSingle pack
Product descriptionStop valve
Product groupShut-off and regulating valves
Product lineIndustrial Refrigeration
Product nameShut-off valve
Product TypeSTC 50
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR134aR22R404AR507AR717
ServiceableSTC spare parts
Temperature range [°C] [max]150 °C
Temperature range [°C] [min]-50 °C
Temperature range [°F] [max]302 °F
Temperature range [°F] [min]-58 °F

General specifications

Characteristic
Value
Gross weight5.05 Kilogram
Net weight4.05 Kilogram
Volume12.933 Liter
Characteristic
Value
EAN/UPC5702428884495
Proposition 65Cancer and Reproductive Harm