Danfoss logo
STC-product-category

STC

STC are angleway and straightway shut-off valves which are designed to meet industrial refrigeration application requirements.
The valves are designed to give favourable flow characteristics and are easy to dismantle and repair when necessary.

Features and benefits

  • Applicable to all common refrigerants including R717 and non corrosive gases/ liquids dependent on sealing material compatibility
  • Available with:
  • Available in angle and straight versions with standard bonnet for installation in normal insulated systems
  • The valves and caps are prepared for sealing, to prevent operation by unauthorized persons
  • Internal metal backseating
  • Max. working pressure: 25 bar (365 psig)
  • Temperature range: -50 °C – 150 °C (-58 °F – 302 °F)
  • Design specification according to DIN 3158