
Oil free ball valve, OFB 80
009L6102
Inlet connection type: Flange, Outlet connection type: Flange, Inlet size [mm]: 117, Outlet size [mm]: 78, Inlet size [in]: 4 5/8 in, Outlet size [in]: 3 in
009L6102
Product specifications
Characteristic | Value |
|---|---|
| Approval | cURus recognized |
| Body material | Aluminium |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | No |
| Connection material | Aluminium |
| Connection size [in] | 3 in |
| Connection size [mm] | 78 mm |
| Connection standard | ANSI |
| Connection type | Butt weld |
| Contains batteries | No |
| Design | Piston |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flange design | Groove |
| Flange form | Square |
| Flow direction | Single-flow |
| Flow direction indicator | Arrow embossed |
| Fluid Group | 2 |
| In scope of WEEE | No |
| Inlet connection type | Flange |
| Inlet size [in] | 4 5/8 in |
| Inlet size [mm] | 117.00 mm |
| Lubricants compatibility | Oilfree applications |
| Material Description | OFB Oil free ball valve 3 in ANSI BW |
Characteristic | Value |
|---|---|
| Material Spec. | Steel |
| Max. Working Pressure [bar] | 23.0 bar |
| Max. Working Pressure [psig] | 334 psig |
| Oil free refrigerants | R1234ze(E)R134aR513AR515B |
| Outlet connection type | Flange |
| Outlet size [in] | 3 in |
| Outlet size [mm] | 78.00 mm |
| Packing format | Single pack |
| Part no. incl. in the Solution | Flange (009L6150)OFB 80 (009L6100) |
| PED category | I |
| Product accessories | Electric valve accessories |
| Product group | Shut-off and regulating valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Oil free ball valve |
| Product Type | OFB 80 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234ze(E)R134aR513AR515B |
| SCIP dossier no. | aa38a29c-f8e0-48f7-98f0-354048ccee07 |
| SCIP dossier product name | OFB |
| Serviceable | Electric valve spare parts |
| Temperature range [°C] [max] | 100 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 212 °F |
| Temperature range [°F] [min] | -40 °F |
| UL approved refrigerants | R1234ze(E)R134aR513AR515B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.735 Kilogram |
| Net weight | 14.459 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255030959 |
| Proposition 65 | Cancer and Reproductive Harm |