
Shut-off ball valve, GBC 10HS
009L0035
Inlet connection type: G, Outlet connection type: Solder, ODF, Inlet size [in]: 3/8 in, Outlet size [in]: 3/8 in
009L0035
Product specifications
Characteristic | Value |
|---|---|
| Access port | No |
| Approval | LLC CDC TYSKPED |
| Body material | Stainless steel |
| Connection material | stainless steel SS tube |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Equipment | Cap w. wire seal |
| Flow direction | Bi-flow |
| Flow direction indicator | Embossed 2-way arrow |
| Fluid Group | 2 |
| Ignition source assessment | Yes |
| Inlet connection type | G |
| Inlet size [in] | 3/8 in |
| Material Description | GBC 10HS Ball Valve G 3/8in M/30 |
| Max. Working Pressure [bar] | 90.0 bar |
| Max. Working Pressure [psig] | 1305 psig |
Characteristic | Value |
|---|---|
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 3/8 in |
| Packing format | Multi pack |
| PED category | Art. 4, par. 3 |
| Product accessories | BM/GBC valve accessories |
| Product group | Shut-off and regulating valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Shut-off ball valve |
| Product Type | GBC 10HS |
| Quantity per packing format | 30 pc |
| Refrigerants | R744 |
| Serviceable | No |
| Temperature range [°C] [max] | 100 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 212 °F |
| Temperature range [°F] [min] | -40 °F |
| UL approved refrigerants | R744 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.213 Kilogram |
| Net weight | 0.159 Kilogram |
| Volume | 0.759 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255262329 |
| Proposition 65 | Cancer and Reproductive Harm |