Shut-off ball valve, GBC 16s E
009L9038
Inlet connection type: Solder, ODM, Outlet connection type: Solder, ODM, Inlet size [mm]: 16, Outlet size [mm]: 16, Inlet size [in]: 5/8 in, Outlet size [in]: 5/8 in
009L9038
Product specifications
Characteristic | Value |
|---|---|
| Access port | No |
| Approval | C UL US LISTEDEACUA |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.27.3 |
| Connection material | Copper |
| Contains batteries | No |
| Cv value [gal/min] | 18.100 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Equipment | Cap w. wire seal |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(b)6(c) |
| Flow direction | Bi-flow |
| Flow direction indicator | Embossed 2-way arrow |
| Fluid Group | 12 |
| Ignition source assessment | Yes |
| Inlet connection type | Solder, ODM |
| Inlet size [in] | 5/8 in |
| Inlet size [mm] | 16.00 mm |
| Kv value [m³/h] | 15.660 m³/h |
| Material Description | GBC 16s E Ball Valve M/25 |
| Max. media temp. Oil free [°C] | 150 °C |
| Max. Working Pressure [bar] | 49.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 710 psig |
| Oil free refrigerants | R516A |
| Outlet connection type | Solder, ODM |
| Outlet size [in] | 5/8 in |
| Outlet size [mm] | 16.00 mm |
| Packing format | Multi pack |
| Panel mounting option | M4 × 0.7 (2 PC) |
| PED category | Art. 4, par. 3 |
| Product accessories | BM/GBC valve accessories |
| Product group | Shut-off and regulating valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Shut-off ball valve |
| Product Type | GBC 16s E |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R245faR454B |
| SCIP dossier no. | cd366ef8-4459-476d-a84f-e93798ef01dc |
| SCIP dossier product name | GBC V2 16s-79s & 6s E-79s E without AP |
| Serviceable | BM/GBC valve spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -40 °F |
| UL approved refrigerants | R454B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.287 Kilogram |
| Net weight | 0.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.795 Liter |
| Proposition 65 | Cancer and Reproductive Harm |