Shut-off ball valve, GBC 10s E
009L9018
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 3/8 in, Outlet size [in]: 3/8 in
009L9018
Product specifications
Characteristic | Value |
|---|---|
| Access port | No |
| Approval | C UL US LISTEDEACUA |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.27.3 |
| Connection material | Copper |
| Contains batteries | No |
| Cv value [gal/min] | 9.300 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Equipment | Cap w. wire seal |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(b)6(c) |
| Flow direction | Bi-flow |
| Flow direction indicator | Embossed 2-way arrow |
| Fluid Group | 12 |
| Ignition source assessment | Yes |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 3/8 in |
| Kv value [m³/h] | 8.040 m³/h |
| Material Description | GBC 10s E Ball Valve M/25 |
| Max. media temp. Oil free [°C] | 150 °C |
| Max. Working Pressure [bar] | 49.0 bar |
| Max. Working Pressure [psig] | 710 psig |
Characteristic | Value |
|---|---|
| Oil free refrigerants | R516A |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 3/8 in |
| Packing format | Multi pack |
| Panel mounting option | M4 × 0.7 (2 PC) |
| Parts included | Lock ring |
| PED category | Art. 4, par. 3 |
| Product accessories | BM/GBC valve accessories |
| Product group | Shut-off and regulating valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Shut-off ball valve |
| Product Type | GBC 10s E |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R134aR22/R407CR245faR290R32R404A/R507AR407AR407FR407HR410AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR513AR515BR516A |
| SCIP dossier no. | 30963eff-a1f2-43ca-b045-fa38bee27a7e |
| SCIP dossier product name | GBC |
| Serviceable | BM/GBC valve spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -40 °F |
| UL approved refrigerants | R1233zd(E)R1234yfR1234ze(E)R134aR22R290R32R404AR407AR407CR407FR407HR410AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR513AR515BR516A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 292.591 Gram |
| Net weight | 227.813 Gram |
| Volume | 0.795 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255060918 |
| Proposition 65 | Cancer and Reproductive Harm |