Shut-off ball valve, GBC 35s
009L0019
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [mm]: 35, Outlet size [mm]: 35, Inlet size [in]: 1 3/8 in, Outlet size [in]: 1 3/8 in
009L0019
Product specifications
Characteristic | Value |
|---|---|
| Access port | No |
| Approval | C UL US LISTEDEACUA |
| Body material | Brass |
| Connection material | Copper |
| Contains batteries | No |
| Cv value [gal/min] | 107.230 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Equipment | Cap w. wire seal |
| Flow direction | Bi-flow |
| Flow direction indicator | Embossed 2-way arrow |
| Fluid Group | 2 |
| Ignition source assessment | Yes |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 1 3/8 in |
| Inlet size [mm] | 35.00 mm |
| Kv value [m³/h] | 92.960 m³/h |
| Material Description | GBC 35s Ball Valve M/5 |
| Max. media temp. Oil free [°C] | 80 °C |
| Max. Working Pressure [bar] | 45.0 bar |
| Max. Working Pressure [psig] | 650 psig |
| Oil free refrigerants | R1234ze(E)R134aR513AR515B |
Characteristic | Value |
|---|---|
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 1 3/8 in |
| Outlet size [mm] | 35.00 mm |
| Packing format | Multi pack |
| Panel mounting option | M6 × 1.0 (2 PC) |
| PED category | Art. 4, par. 3 |
| Product accessories | BM/GBC valve accessories |
| Product group | Shut-off and regulating valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Shut-off ball valve |
| Product Type | GBC 35s |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234yfR1234ze(E)R1270R134aR22/R407CR290R32R404A/R507AR407AR407FR407HR410AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR513AR515BR516AR600R600a |
| SCIP dossier no. | 30963eff-a1f2-43ca-b045-fa38bee27a7e |
| SCIP dossier product name | GBC |
| Serviceable | BM/GBC valve spare parts |
| Temperature range [°C] [max] | 100 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 212 °F |
| Temperature range [°F] [min] | -40 °F |
| UL approved refrigerants | R1234yfR1234ze(E)R134aR22R290R32R404AR407AR407CR407FR407HR410AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR513AR515BR516AR600R600a |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.557 Kilogram |
| Net weight | 1.432 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.578 Liter |
| Proposition 65 | Cancer and Reproductive Harm |