Danfoss logo

Product types shown: 1

  • SNV-ST / SNV-SS category image

    SNV-ST / SNV-SS

    SNV stop gauge are designed as service valves with a very sturdy construction. SNV-ST are made in steel approved for low temperature operations. SVA-SS are stainless steel versions.

    SNV-ST and SNV-SS are available in standard branch length configuration as well as extended branch configuration, with extension length versions from 50 to 150 mm.