Gas detector spare parts, GD Ampoules 100 ppm ammonia I-Pack 10, GD
148H5234
GD Ampoules 100 ppm ammonia I-Pack 10, Used for product: GD, Packing format: Industrial pack, Quantity per packing format: 10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare Parts and Accessories for Valves, Spare parts and accessories for sensors and transmitters
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Contains Gas |
In scope of WEEE and contain batteries | No |
Material Description | GD Ampoules 100 ppm ammonia I-Pack 10 |
Packing format | Industrial pack |
Product group | Gas detector spare parts |
Product line | Industrial Refrigeration |
Characteristic | Value |
---|---|
Product name | Ampoules |
Product Type | Accessory |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type designation | GD Ampoules 100 ppm am |
Used for product | GD |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.085 Kilogram |
Net weight | 0.009 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.041 Liter |
EAN | 5702428369749 |