Spare part, STA 65-80, Filter element 500 my/38 Mesh
148H3023
Product Type: Spare part, Used for product: STA 65-80, Type designation: Filter element 500 my/38 Mesh
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare Parts and Accessories for Valves, Spare parts and accessories for filters and strainers
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | SPARE PART FILTER ELEMENT 500MY STA65-80 |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product line | Industrial Refrigeration |
Characteristic | Value |
---|---|
Product name | Filter element |
Product Type | Spare part |
Quantity per packing format | 3 pc |
REACH Candidate List substances | No |
Type designation | Filter element 500 my/38 Mesh |
UK RoHS compliance | Out of scope |
Used for product | STA 65-80 |
Used for product comments | XX3 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.416 Kilogram |
Net weight | 0.416 Kilogram |
Characteristic | Value |
---|---|
Volume | 2.717 Liter |
EAN | 5702428232630 |