Spare part, STA 300, Filter element 150 my
148H3015
Product Type: Spare part, Used for product: STA 300, Type designation: Filter element 150 my
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare Parts and Accessories for Valves, Spare parts and accessories for filters and strainers
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | SPARE PART FILTER ELEMENT 150MY STA 300 |
Packing format | Single pack |
Product group | Spare parts, discont. products |
Characteristic | Value |
---|---|
Product line | Industrial Refrigeration |
Product name | Filter element |
Product Type | Spare part |
Quantity per packing format | 1 pc |
Type designation | Filter element 150 my |
UK RoHS compliance | Out of scope |
Used for product | STA 300 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 6.5 Kilogram |
Net weight | 6.5 Kilogram |
Characteristic | Value |
---|---|
Volume | 111.628 Liter |
EAN | 5702428284257 |