Spare part, AVR350, AVR
148B4817
Product Type: Spare part, Used for product: AVR350, Type designation: AVR
148B4817
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Comments | GASKET |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | Gasket Set 350 |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Gasket |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| Type designation | AVR |
| Used for product | AVR350 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.975 Kilogram |
| Net weight | 0.07 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.4 Liter |
| EAN/UPC | 5702424535797 |