Danfoss logo
SNV Gauge valves

Gauge valve, SNV-ST

148B4725

Inlet connection type: Butt weld, Outlet connection type: Cutting ring

Product specifications

Characteristic
Value
ApprovalEACLLC CDC TYSKTÜV
Body materialSteel
China RoHS complianceOut of scope
Colour PaintCr3 / TLP
Connection materialSteel
Connection standardDIN 3861DIN 3901EN 10220
DG Indicator ProfileNot relevant for dangerous goods
DirectionAngleway
EquipmentCap
EU RoHS complianceOut of scope
Flow directionBi-flow
Fluid Group1
Identical product148B3768
In scope of WEEE and contain batteriesNo
Inlet connection size [in]1/2 in
Inlet connection typeButt weld
Inlet length [in]4 in
Inlet length [mm]100 mm
Material DescriptionValve housing SNV SS G1/2ext W1/2 L100
Max. Working Pressure [bar]52.0 bar
Characteristic
Value
Max. Working Pressure [psig]754 psig
Outlet connection size [mm]10.0 mm
Outlet connection typeCutting ring
Packing formatIndustrial pack
PED categoryArt. 4, par. 3
Product accessoriesSNV accessories
Product descriptionStop needle valve
Product groupShut-off and regulating valves
Product lineIndustrial Refrigeration
Product nameGauge valve
Product TypeSNV-ST
Quantity per packing format30 pc
ServiceableSNV spare parts
Temperature range [°C] [max]150 °C
Temperature range [°C] [min]-60 °C
Temperature range [°F] [max]302 °F
Temperature range [°F] [min]-76 °F
UK RoHS complianceOut of scope
Valve versionExtended branch

General specifications

Characteristic
Value
Gross weight0.007 Kilogram
Net weight0.007 Kilogram
Characteristic
Value
Volume0.007 Liter
EAN5715162605431