Gauge valve, SNV-ST
148B2502
Inlet connection type: Butt weld, Outlet connection type: Cutting ring
Product specifications
Characteristic | Value |
---|---|
Approval | EACLLC CDC TYSKTÜV |
Body material | Steel |
China RoHS compliance | Out of scope |
Colour Paint | Cr3 / TLP |
Connection material | Steel |
Connection standard | DIN 3861DIN 3901EN 10220 |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Angleway |
Equipment | Cap |
EU RoHS compliance | Out of scope |
Flow direction | Bi-flow |
Fluid Group | 1 |
Identical product | 148B3768 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1/2 in |
Inlet connection type | Butt weld |
Inlet length [in] | 4 in |
Inlet length [mm] | 100 mm |
Material Description | Valve housing SNV SS G1/2ext W1/2 |
Max. Working Pressure [bar] | 52.0 bar |
Characteristic | Value |
---|---|
Max. Working Pressure [psig] | 754 psig |
Outlet connection size [mm] | 10.0 mm |
Outlet connection type | Cutting ring |
Packing format | Industrial pack |
PED category | Art. 4, par. 3 |
Product accessories | SNV accessories |
Product description | Stop needle valve |
Product group | Shut-off and regulating valves |
Product line | Industrial Refrigeration |
Product name | Gauge valve |
Product Type | SNV-ST |
Quantity per packing format | 30 pc |
Serviceable | SNV spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
UK RoHS compliance | Out of scope |
Valve version | Extended branch |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.007 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.007 Liter |
EAN | 5715162604090 |