Function module, REG-SB 50
148B0060
Max. Working Pressure [bar]: 52.0, Used for product: ICF 50-4, Equipment: Cap
Product specifications
Characteristic | Value |
---|---|
Brand | SVL Flexline |
China RoHS compliance | Out of scope |
DG Indicator Profile | Not relevant for dangerous goods |
Equipment | Cap |
EU RoHS compliance | Out of scope |
Flow area [in2] | 1.274 in² |
Flow area [mm2] | 822.0 mm² |
In scope of WEEE and contain batteries | No |
Material Description | REG-SB 50 top complete |
Max. Working Pressure [bar] | 52.0 bar |
Max. Working Pressure [psig] | 754 psig |
Neck | Standard |
Outlet connection size [mm] | 50.0 mm |
Packing format | Single pack |
Parts included | 1 gasket4 boltsTop part |
Parts Program name | REG-SA / REG-SB |
Characteristic | Value |
---|---|
Product accessories | SVL Flexline accessories |
Product group | Shut-off and regulating valves |
Product line | Industrial Refrigeration |
Product name | Function module |
Product Type | REG-SB 50 |
Quantity per packing format | 1 pc |
Refrigerants | R1233zd(E)R1234yfR1234ze(E)R125R134aR152aR22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR413AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR600R600aR717R744 |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
Type designation | Top Complete |
UK RoHS compliance | Out of scope |
Used for product | ICF 50-4 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.909 Kilogram |
Net weight | 2.519 Kilogram |
Characteristic | Value |
---|---|
Volume | 12.933 Liter |
EAN | 5715162606353 |