Danfoss logo
Adapter	T2 / TE2, WEB068-2061, L

Adapter, TSA

068-208166

Used for product: T2 / TE2, Type designation: Adapter, Packing format: Industrial pack, Quantity per packing format: 45

Product specifications

Characteristic
Value
ApprovalEACLLC CDC TYSK
China RoHS complianceOut of scope
Connection MaterialBrassCopper
Connection size [mm]10 mm
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
Fluid Group1
Material DescriptionT2/TE2 Adapter I/45x4
Packing formatIndustrial pack
Parts Program nameT2/TE2
PED categoryArt. 4, par. 3
Characteristic
Value
Product groupTXV accessories
Product lineAir Conditioning and Commercial Refrigeration
Product nameAdapter
Product TypeTSA
Quantity per packing format45 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.c164ed45-f10d-4d73-9eae-355ccb479f4b
SCIP dossier product nameT2 /TE2 - Thermostatic Expansion Valve
ServiceableNo
Type designationAdapter
Used for productT2 / TE2

General specifications

Characteristic
Value
Gross weight0.055 Kilogram
Net weight0.052 Kilogram
Volume0.028 Liter
Characteristic
Value
EAN/UPC5702428033039
Proposition 65Cancer and Reproductive Harm