Function module, ICS 50-32
027H5211
Function module, Cv value [gal/min]: 20, Kv value [m³/h]: 17, Used for product: ICV 50; ICF 50-4
Product specifications
Characteristic | Value |
|---|---|
| Brand | ICV Flexline |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Cv value [gal/min] | 20.000 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Kv value [m³/h] | 17.000 m³/h |
| Material Description | ICS 50-32 Insert servo -Reduced capacity |
| Packing format | Single pack |
| Parts included | GasketO-rings |
Characteristic | Value |
|---|---|
| Parts Program name | ICS |
| Product accessories | ICS / ICSH accessories |
| Product description | Function Module |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Function module |
| Product Type | ICS 50-32 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1234ze(E)R134aR22R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR502R507AR717R744 |
| Serviceable | ICS / ICSH spare parts |
| Used for product | ICF 50-4ICV 50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.9 Kilogram |
| Net weight | 1.048 Kilogram |
| Volume | 3.335 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428928991 |
| Proposition 65 | Cancer and Reproductive Harm |