Spare part, Filter Drier, O-ring for 1/2" FO
023Z9931
Product Type: Spare part, Used for product: Filter Drier, Type designation: O-ring for 1/2" FO, Filter drier, gasket
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Lubricants compatibility | Oilfree applications |
Material Description | O-ring for 1/2" FO Spare part |
Oil free refrigerants | R1234ze(E)R134aR513AR515A |
Packing format | Multi pack |
Characteristic | Value |
---|---|
Product group | DCR spare parts |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Filter drier, gasket |
Product Type | Spare part |
Quantity per packing format | 200 pc |
Type designation | O-ring for 1/2" FO |
UK RoHS compliance | Out of scope |
Used for product | Filter Drier |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3 Gram |
Net weight | 3 Gram |
Characteristic | Value |
---|---|
Volume | 0.017 Liter |
EAN | 5702428885850 |