Spare part, DCR 09617 C; DCR 04811 C; DCR 14417 C; DCR 09613 C; DCR 14411 C; DCR 09611 C; DCR 0969 C; DCR 19211 C; DCR 04813 C; DCR 0967 C; DCR 19217 C; DCR 19213 C; DCR 04817 C; DCR 0487 C; DCR 0489 C; DCR 0485 C; DCR 1449 C; DCR 19213s C; DCR 04821 C; DCR 19211s C; DCR 14413 C; DCR 19221 C, Bolts
023U7793
Product Type: Spare part, Used for product: DCR 09617 C; DCR 04811 C; DCR 14417 C; DCR 09613 C; DCR 14411 C; DCR 09611 C; DCR 0969 C; DCR 19211 C; DCR 04813 C; DCR 0967 C; DCR 19217 C; DCR 19213 C; DCR 04817 C; DCR 0487 C; DCR 0489 C; DCR 0485 C; DCR 1449 C; DCR 19213s C; DCR 04821 C; DCR 19211s C; DCR 14413 C; DCR 19221 C, Type designation: Bolts, Filter drier, bolt
023U7793
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Bolts for cover DCR C I/8 |
| Max. Working Pressure [bar] | 50.0 bar |
| Max. Working Pressure [psig] | 725 psig |
| Oil free refrigerants | R1234ze(E)R134aR513AR515BR516A |
| Packing format | Industrial pack |
| Product group | DCR spare parts |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Filter drier, bolt |
| Product Type | Spare part |
| Quantity per packing format | 8 pc |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R125R1336mzz(Z)R134aR22/R407CR23R290R404AR407AR407FR410AR438AR444BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR457AR507AR513AR515BR516AR600aR601R601a |
| Type designation | Bolts |
| Used for product | DCR 04811 CDCR 04813 CDCR 04817 CDCR 04821 CDCR 0485 CDCR 0487 CDCR 0489 CDCR 09611 CDCR 09613 CDCR 09617 CDCR 0967 CDCR 0969 CDCR 14411 CDCR 14413 CDCR 14417 CDCR 1449 CDCR 19211 CDCR 19211s CDCR 19213 CDCR 19213s CDCR 19217 CDCR 19221 C |
| Used for product comments | Used for cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18 Gram |
| Net weight | 17.1 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255142782 |