Spare part, NRVA 50; NRVA 40, Compression Spring
020-2327
Product Type: Spare part, Used for product: NRVA 50; NRVA 40, Type designation: Compression Spring
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Pressure spring 0.30 bar NRVA 40/50 |
| Packing format | Multi pack |
| Product group | Check valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Spring |
| Product Type | Spare part |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances | No |
| Refrigerants | R113R114R1150R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR245faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R503R507AR508BR512AR513AR513BR515AR515BR516AR600R600aR717R744RE170 |
| Type designation | Compression Spring |
| Used for product | NRVA 40NRVA 50 |
| Used for product comments | 0.3 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.03 Kilogram |
| Net weight | 0.002 Kilogram |
| Volume | 0.211 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422028680 |
| Proposition 65 | Cancer and Reproductive Harm |