Spare part, NRVA 40-50, Spring
020-2139
Product Type: Spare part, Used for product: NRVA 40-50, Type designation: Spring
020-2139
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Pressure Spring 012 bar NRVA 40/50 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Check valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Spring |
| Product Type | Spare part |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances | No |
| Type designation | Spring |
| Used for product | NRVA 40-50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.026 Kilogram |
| Net weight | 0.02 Kilogram |
| Volume | 0.315 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422008842 |
| Proposition 65 | Cancer and Reproductive Harm |