Check valve spare parts, Flange gasket NRVA 15/20, CVM; TQ 20; EVR 3 - 15; FA 15; NRVA 15 - 20; TEA 20; TEVA 20; TE 12; CVK
020-2133
Flange gasket NRVA 15/20, Used for product: CVM; TQ 20; EVR 3 - 15; FA 15; NRVA 15 - 20; TEA 20; TEVA 20; TE 12; CVK, Packing format: Multi pack, Quantity per packing format: 100
020-2133
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Dimensions ID x OD x h [in] | 0.866 x 1.260 x 0.039 in |
| Dimensions ID x OD x h [mm] | 22 x 32 x 1.0 mm |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flange version | 1.01.11.21.31.4 |
| Material Description | Flange gasket NRVA 15/20 |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product group | Check valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Gasket |
| Product Type | Accessory |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances | No |
| Type designation | Flange gasket |
| Used for product | CVKCVMEVR 3 - 15FA 15NRVA 15 - 20TE 12TEA 20TEVA 20TQ 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.004 Kilogram |
| Net weight | 0.003 Kilogram |
| Volume | 0.016 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422020103 |
| Proposition 65 | Cancer and Reproductive Harm |