Spare part, FSA 33; FSA 36m; FSA 26m; FSA 412m; FSA 516m; FSA 310m; FSA 32; FSA 44; FSA 618m; FSA 66; FSA 22, gasket
011L4025
Product Type: Spare part, Used for product: FSA 33; FSA 36m; FSA 26m; FSA 412m; FSA 516m; FSA 310m; FSA 32; FSA 44; FSA 618m; FSA 66; FSA 22, Type designation: gasket, Gasket
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 1/4 in |
| Connection size [mm] | 6 mm |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Cu - Gasket I/300 |
| Material Spec. | Copper |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Generic spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Gasket |
| Product Type | Spare part |
| Quantity per packing format | 300 pc |
| REACH Candidate List substances | No |
| Type designation | gasket |
| Used for product | FSA 22FSA 26mFSA 310mFSA 32FSA 33FSA 36mFSA 412mFSA 44FSA 516mFSA 618mFSA 66 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.28 Gram |
| Net weight | 0.27 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.001 Liter |
| EAN/UPC | 5702422137405 |