Flanges, Nut (PM/L/LX 50-65 PMFL/FH 300 PMFH 50, PM 50 - 65
006-1146
Nut (PM/L/LX 50-65 PMFL/FH 300 PMFH 50, Used for product: PM 50 - 65, Packing format: Multi pack, Quantity per packing format: 25
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size | M14 |
| Connection type | Thread |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Nut (PM/L/LX 50-65 PMFL/FH 300 PMFH 50 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Nut |
| Product Type | Accessory |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances | No |
| Type designation | Nut |
| Used for product | PM 50 - 65 |
| Used for product comments | For flange connections |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.089 Kilogram |
| Net weight | 0.088 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.021 Liter |
| EAN/UPC | 5702422110743 |