Solenoid valve, NEV, 0.05 m³/h
061N2018
Body material: Brass, Packing format: Industrial pack, Quantity per packing format: 200
061N2018
Product specifications
Characteristic | Value |
|---|---|
| Body material | Brass |
| China RoHS compliance | Out of scope |
| Coil | No |
| Contains batteries | No |
| Cv value [gal/min] | 0.060 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Kv value [m³/h] | 0.050 m³/h |
| Material Description | NEV Solenoid Valve L202DXF I/200 |
| Max. Working Pressure [psig] | 450 psig |
| Packing format | Industrial pack |
| Product accessories | No |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | NEV |
| Quantity per packing format | 200 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR22/R407CR404AR407C |
| SCIP dossier no. | 69373b8b-09ff-4773-885b-0c2750a14e77 |
| SCIP dossier product name | Solenoid valve body |
| Serviceable | No |
| Type designation | NEV-L202DXF |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.072 Kilogram |
| Net weight | 0.07 Kilogram |
| Volume | 0.178 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428269551 |
| Proposition 65 | Cancer and Reproductive Harm |